Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN082E

FN082E Top pl. plate Quadro.Plus 450x800 mm

FN082E

Top pl. plate Quadro.Plus 450x800 mm

Art No.:FN082E
prt.
EAN No.:

3250610189580

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:800 mm
Height of installed product:21 mm
Width of installed product:400 mm
Quantity of section in width:1
  • FN082E
    FN082E Top pl. plate Quadro.Plus 450x800 mm
    FN082E
  • FN082E Top pl. plate Quadro.Plus 450x800 mm
All data is subject to errors and technical modifications.