Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN081E

FN081E Top pl. plate Quadro.Plus 700x400 mm

FN081E

Top pl. plate Quadro.Plus 700x400 mm

Art No.:FN081E
prt.
EAN No.:

3250610189573

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:400 mm
Height of installed product:21 mm
Width of installed product:700 mm
Quantity of section in width:2
  • FN081E
    FN081E Top pl. plate Quadro.Plus 700x400 mm
    FN081E
  • FN081E Top pl. plate Quadro.Plus 700x400 mm
All data is subject to errors and technical modifications.