Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN077E

FN077E Top pl. plate Quadro.Plus 900x800 mm

FN077E

Top pl. plate Quadro.Plus 900x800 mm

Art No.:FN077E
prt.
EAN No.:

3250610189542

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:800 mm
Height of installed product:21 mm
Width of installed product:900 mm
Quantity of section in width:3
  • FN077E
    FN077E Top pl. plate Quadro.Plus 900x800 mm
    FN077E
  • FN077E Top pl. plate Quadro.Plus 900x800 mm
All data is subject to errors and technical modifications.