Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL224Z

FL224Z Air grill,  quadro.system,  250x250 mm

FL224Z

Air grill, quadro.system, 250x250 mm

Art No.:FL224Z
prt.
EAN No.:

3250619272245

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:RAL 7035
Material:PC-ABS
Material housing:Plastic
Depth of installed product:31 mm
Height of installed product:250 mm
Width of installed product:250 mm
European directive RoHs:voluntary compliance
Protection class:isol.class II
Protection index IP:IP54
  • FL224Z
    FL224Z Air grill,  quadro.system,  250x250 mm
    FL224Z
  • FL224Z Air grill,  quadro.system,  250x250 mm
All data is subject to errors and technical modifications.