Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL996A

FL996A Complete MCB kit Orion+ 5x24M 750x600mm

FL996A

Complete MCB kit Orion+ 5x24M 750x600mm

Art No.:FL996A
prt.
EAN No.:

3250610673461

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Steel
Depth of installed product:120 mm
Height of installed product:800 mm
Width of installed product:600 mm
Quantity of steps in height:15
Can be accessorized:no
Quantity of rails:5
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL996A
    FL996A Complete MCB kit Orion+ 5x24M 750x600mm
    FL996A
  • FL996A Complete MCB kit Orion+ 5x24M 750x600mm
All data is subject to errors and technical modifications.