Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL995A

FL995A MCB kit,  Orion.Plus,  5x22M,  H750 W500 mm

FL995A

MCB kit, Orion.Plus, 5x22M, H750 W500 mm

Art No.:FL995A
prt.
EAN No.:

3250610673454

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 7035
Depth of installed product:80 mm
Height of installed product:800 mm
Width of installed product:500 mm
accessorizable:yes
Number of rows:5
Quantity of rails:5
European directive RoHs:voluntary compliance
  • FL995A
    FL995A MCB kit,  Orion.Plus,  5x22M,  H750 W500 mm
    FL995A
  • FL995A MCB kit,  Orion.Plus,  5x22M,  H750 W500 mm
All data is subject to errors and technical modifications.