FL994A
All data is subject to errors and technical modifications.
Art No.: | FL994A |
EAN No.: | 3250610673447 |
Pack qty.: | 1 prt. |
Colour: | RAL 7035 |
Depth of installed product: | 120 mm |
Height of installed product: | 650 mm |
Width of installed product: | 500 mm |
accessorizable: | no |
Number of rows: | 4 |
Quantity of section in width: | 1 |
Quantity of rails: | 4 |
European directive RoHs: | voluntary compliance |