FL992B
All data is subject to errors and technical modifications.
Art No.: | FL992B |
EAN No.: | 3250610673515 |
Pack qty.: | 1 prt. |
Depth of installed product: | 50 mm |
Length: | 900 mm |
Width of installed product: | 600 mm |
accessorizable: | yes |
Quantity of rails: | 5 |
European directive RoHs: | voluntary compliance |