Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL992A

FL992A Complete MCB kit Orion+ 4x18M 500x400mm

FL992A

Complete MCB kit Orion+ 4x18M 500x400mm

Art No.:FL992A
prt.
EAN No.:

3250610673423

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Steel
Depth of installed product:120 mm
Height of installed product:500 mm
Width of installed product:400 mm
Quantity of steps in height:9
Can be accessorized:no
Quantity of rails:3
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL992A
    FL992A Complete MCB kit Orion+ 4x18M 500x400mm
    FL992A
  • FL992A Complete MCB kit Orion+ 4x18M 500x400mm
All data is subject to errors and technical modifications.