Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL983A

FL983A Chassis MCB,  Orion.Plus,  4x18M 650x400mm

FL983A

Chassis MCB, Orion.Plus, 4x18M 650x400mm

Art No.:FL983A
prt.
EAN No.:

3250610672341

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Steel
Type of surface treatment:Sendzimir galvanized
Height of installed product:650 mm
Width of installed product:400 mm
Quantity of steps in height:13
Can be accessorized:no
Quantity of rails:4
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL983A
    FL983A Chassis MCB,  Orion.Plus,  4x18M 650x400mm
    FL983A
  • FL983A Chassis MCB,  Orion.Plus,  4x18M 650x400mm
All data is subject to errors and technical modifications.