Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL982A

FL982A Chassis MCB,  Orion.Plus,  3x18M 500x400mm

FL982A

Chassis MCB, Orion.Plus, 3x18M 500x400mm

Art No.:FL982A
prt.
EAN No.:

3250610672334

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Steel
Type of surface treatment:Sendzimir galvanized
Height of installed product:500 mm
Width of installed product:400 mm
Quantity of steps in height:10
Can be accessorized:no
Quantity of rails:3
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL982A
    FL982A Chassis MCB,  Orion.Plus,  3x18M 500x400mm
    FL982A
  • FL982A Chassis MCB,  Orion.Plus,  3x18M 500x400mm
All data is subject to errors and technical modifications.