Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL980A

FL980A Chassis MCB,  Orion.Plus,  24M 350x300mm

FL980A

Chassis MCB, Orion.Plus, 24M 350x300mm

Art No.:FL980A
prt.
EAN No.:

3250610672310

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Steel
Depth of installed product:120 mm
Height of installed product:330 mm
Width of installed product:280 mm
Quantity of steps in height:7
Can be accessorized:no
Quantity of rails:2
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL980A
    FL980A Chassis MCB,  Orion.Plus,  24M 350x300mm
    FL980A
  • FL980A Chassis MCB,  Orion.Plus,  24M 350x300mm
All data is subject to errors and technical modifications.