Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL979A

FL979A Functional frame,  Orion.Plus,  350x300 mm

FL979A

Functional frame, Orion.Plus, 350x300 mm

Art No.:FL979A
prt.
EAN No.:

3250610679791

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:120 mm
Height of installed product:330 mm
Width of installed product:280 mm
Quantity of steps in height:7
Quantity of section in width:1
Can be accessorized:yes
Quantity of rails:2
European directive WEEE:not concerned
  • FL979A
    FL979A Functional frame,  Orion.Plus,  350x300 mm
    FL979A
  • FL979A Functional frame,  Orion.Plus,  350x300 mm
All data is subject to errors and technical modifications.