Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL871Z

FL871Z Blanking strips,  Quadro.Plus,  4 pieces

FL871Z

Blanking strips, Quadro.Plus, 4 pieces

Art No.:FL871Z
prt.
EAN No.:

3250612621217

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:PVC
Type of surface treatment:Sendzimir galvanized
Depth of installed product:90 mm
Height of installed product:260 mm
Width of installed product:470 mm
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL871Z
    FL871Z Blanking strips,  Quadro.Plus,  4 pieces
    FL871Z
  • FL871Z Blanking strips,  Quadro.Plus,  4 pieces
All data is subject to errors and technical modifications.