Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL723E

FL723E Front panel,  Orion.Plus,  200x500 mm

FL723E

Front panel, Orion.Plus, 200x500 mm

Art No.:FL723E
prt.
EAN No.:

3250610672242

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screw mounting
Colour:light grey  
Colour:RAL 7035
Material:ABS
Type of surface treatment:untreated
Height of installed product:200 mm
Width of installed product:500 mm
Approvals:CE
European directive WEEE:not concerned
Protection index IP:IP30
Range name:orion plus
  • FL723E
    FL723E Front panel,  Orion.Plus,  200x500 mm
    FL723E
  • FL723E Front panel,  Orion.Plus,  200x500 mm
All data is subject to errors and technical modifications.