Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL70Z

FL70Z Cable trunking 25x60mm 2xL2000mm

Similar image
(Picture shows UC916)

Cable trunking 25x60mm 2xL2000mm

Art No.:FL70Z
prt.
EAN No.:

4012740673334

Pack qty.:1 prt.
Technical Characteristics
Side wall configuration:Slotted
Current leak stable:yes
Lid shape:loose
RAL colour:RAL 7030 - Stone grey
Colour:RAL 7035
Length:2000 mm
Trunking height:60 mm
Trunking width:25 mm
Fixing type:bottom punching
Approvals:EN50085-2-3
European directive RoHs:voluntary compliance
Halogen free:no
  • FL70Z
    FL70Z Cable trunking 25x60mm 2xL2000mm
    Similar image
    (Picture shows UC916)
  • FL70Z Cable trunking 25x60mm 2xL2000mm
All data is subject to errors and technical modifications.