Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL643A

FL643A Poly. inner do. Orion+ 350x300 mm

FL643A

Poly. inner do. Orion+ 350x300 mm

Art No.:FL643A
prt.
EAN No.:

3250610672075

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screw mounting
Door type for switch gear cabinet:Inner door
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Material:glas reeinforced polyester
Surface appearance:matt
Type of surface treatment:untreated
Depth of installed product:20 mm
Height of installed product:300 mm
Width of installed product:250 mm
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class II
Protection index IP:IP30
Halogen free:yes
Range name:orion plus
  • FL643A
    FL643A Poly. inner do. Orion+ 350x300 mm
    FL643A
  • FL643A Poly. inner do. Orion+ 350x300 mm
All data is subject to errors and technical modifications.