Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL592E

FL592E Steel inner door Orion.Plus 1050x500 mm

FL592E

Steel inner door Orion.Plus 1050x500 mm

Art No.:FL592E
prt.
EAN No.:

3250610673140

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Inner door
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Material:metal
Type of surface treatment:Sendzimir galvanized
Depth of installed product:20 mm
Height of installed product:1050 mm
Width of installed product:500 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
  • FL592E
    FL592E Steel inner door Orion.Plus 1050x500 mm
    FL592E
  • FL592E Steel inner door Orion.Plus 1050x500 mm
All data is subject to errors and technical modifications.