Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL572E

FL572E Ins. moun. plate Orion.Plus 1035x995 mm

FL572E

Ins. moun. plate Orion.Plus 1035x995 mm

Art No.:FL572E
prt.
EAN No.:

3250610673089

Pack qty.:2 prt.
Technical Characteristics
Perforated:no
Material:plastic
Type of surface treatment:Sendzimir galvanized
Depth of installed product:6 mm
Height of installed product:1035 mm
Width of installed product:995 mm
European directive WEEE:not concerned
  • FL572E
    FL572E Ins. moun. plate Orion.Plus 1035x995 mm
    FL572E
  • FL572E Ins. moun. plate Orion.Plus 1035x995 mm
All data is subject to errors and technical modifications.