Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL561E

FL561E Ins. moun. plate Orion.Plus 735x745 mm

FL561E

Ins. moun. plate Orion.Plus 735x745 mm

Art No.:FL561E
prt.
EAN No.:

3250610673041

Pack qty.:2 prt.
Technical Characteristics
Perforated:no
Material:plastic
Type of surface treatment:Sendzimir galvanized
Depth of installed product:6 mm
Height of installed product:735 mm
Width of installed product:745 mm
European directive WEEE:not concerned
  • FL561E
    FL561E Ins. moun. plate Orion.Plus 735x745 mm
    FL561E
  • FL561E Ins. moun. plate Orion.Plus 735x745 mm
All data is subject to errors and technical modifications.