Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL557A

FL557A Steel counterd., Orion.Pl., H950 W800 mm

FL557A

Steel counterd., Orion.Pl., H950 W800 mm

Art No.:FL557A
prt.
EAN No.:

3250610672044

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Lock door
Colour:light grey  
Colour:RAL 7035
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:20 mm
Height of installed product:900 mm
Width of installed product:750 mm
European directive RoHs:voluntary compliance
Protection index IP:IP65
  • FL557A
    FL557A Steel counterd., Orion.Pl., H950 W800 mm
    FL557A
  • FL557A Steel counterd., Orion.Pl., H950 W800 mm
All data is subject to errors and technical modifications.