Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL555A

FL555A Steel inner do., Orion+, 800x600 mm

FL555A

Steel inner do., Orion+, 800x600 mm

Art No.:FL555A
prt.
EAN No.:

3250610672020

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screw mounting
Door type for switch gear cabinet:Inner door
RAL colour:RAL 7035 - Light grey
Colour:zinc optics
Material:Steel
Type of surface treatment:untreated
Depth of installed product:20 mm
Height of installed product:750 mm
Width of installed product:550 mm
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL555A
    FL555A Steel inner do., Orion+, 800x600 mm
    FL555A
  • FL555A Steel inner do., Orion+, 800x600 mm
All data is subject to errors and technical modifications.