Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL554A

FL554A Steel counterd., Orion.Pl., H800 W500 mm

FL554A

Steel counterd., Orion.Pl., H800 W500 mm

Art No.:FL554A
prt.
EAN No.:

3250610672013

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Lock door
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:20 mm
Height of installed product:750 mm
Width of installed product:450 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
  • FL554A
    FL554A Steel counterd., Orion.Pl., H800 W500 mm
    FL554A
  • FL554A Steel counterd., Orion.Pl., H800 W500 mm
All data is subject to errors and technical modifications.