Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL551E

FL551E Ins. moun. plate Orion.Plus 735x495 mm

FL551E

Ins. moun. plate Orion.Plus 735x495 mm

Art No.:FL551E
prt.
EAN No.:

3250610673010

Pack qty.:2 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:6 mm
Height of installed product:735 mm
Width of installed product:495 mm
European directive WEEE:not concerned
  • FL551E
    FL551E Ins. moun. plate Orion.Plus 735x495 mm
    FL551E
  • FL551E Ins. moun. plate Orion.Plus 735x495 mm
All data is subject to errors and technical modifications.