FL551A
All data is subject to errors and technical modifications.
Art No.: | FL551A |
EAN No.: | 3250610671986 |
Pack qty.: | 1 prt. |
Transparent cover or door: | no |
Door type for switch gear cabinet: | Lock door |
Colour: | light grey |
Colour: | RAL 7035 |
Material: | Steel |
Enclosure material: | steel |
Material housing: | Steel |
Depth of installed product: | 20 mm |
Height of installed product: | 600 mm |
Width of installed product: | 350 mm |
European directive RoHs: | voluntary compliance |
Protection class: | isol.class I |
Protection index IP: | IP30 |