Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL548A

FL548A Steel inner do., Orion+, 500x400 mm

FL548A

Steel inner do., Orion+, 500x400 mm

Art No.:FL548A
prt.
EAN No.:

3250610671955

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screw mounting
Door type for switch gear cabinet:Inner door
RAL colour:RAL 7035 - Light grey
Colour:zinc optics
Material:Steel
Type of surface treatment:untreated
Depth of installed product:20 mm
Height of installed product:450 mm
Width of installed product:350 mm
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL548A
    FL548A Steel inner do., Orion+, 500x400 mm
    FL548A
  • FL548A Steel inner do., Orion+, 500x400 mm
All data is subject to errors and technical modifications.