Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL542A

FL542A Steel counterd., Orion.Pl., H300 W250 mm

FL542A

Steel counterd., Orion.Pl., H300 W250 mm

Art No.:FL542A
prt.
EAN No.:

3250610671894

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Lock door
Colour:light grey  
Colour:RAL 7035
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:20 mm
Height of installed product:250 mm
Width of installed product:200 mm
European directive RoHs:voluntary compliance
Protection index IP:IP65
  • FL542A
    FL542A Steel counterd., Orion.Pl., H300 W250 mm
    FL542A
  • FL542A Steel counterd., Orion.Pl., H300 W250 mm
All data is subject to errors and technical modifications.