Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL530E

FL530E Ste. moun. plate Orion.Plus 480x993 mm

FL530E

Ste. moun. plate Orion.Plus 480x993 mm

Art No.:FL530E
prt.
EAN No.:

3250610672952

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:480 mm
Width of installed product:993 mm
European directive WEEE:not concerned
  • FL530E
    FL530E Ste. moun. plate Orion.Plus 480x993 mm
    FL530E
  • FL530E Ste. moun. plate Orion.Plus 480x993 mm
All data is subject to errors and technical modifications.