Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL511E

FL511E Ste. moun. plate Orion.Plus 780x493 mm

FL511E

Ste. moun. plate Orion.Plus 780x493 mm

Art No.:FL511E
prt.
EAN No.:

3250610672907

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:780 mm
Width of installed product:493 mm
European directive WEEE:not concerned
  • FL511E
    FL511E Ste. moun. plate Orion.Plus 780x493 mm
    FL511E
  • FL511E Ste. moun. plate Orion.Plus 780x493 mm
All data is subject to errors and technical modifications.