Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL501E

No picture available

Int. moun. plate, Orion.Plus, 750x250 mm

Art No.:FL501E
prt.
EAN No.:

3250610672877

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Length:780 mm
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
  • FL501E
    No picture available
All data is subject to errors and technical modifications.