FL495A
All data is subject to errors and technical modifications.
Art No.: | FL495A |
EAN No.: | 3250610673737 |
Pack qty.: | 1 prt. |
Material: | Steel |
Enclosure material: | steel |
Material housing: | Steel |
Depth of installed product: | 10 mm |
Length: | 20 mm |
Width of installed product: | 500 mm |
Mounting accessories type: | Isolation cap phase busbar |
Type of accessory: | Mounting kit |
European directive RoHs: | voluntary compliance |