Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL494A

FL494A Clamp bracket,  Orion.Plus,  W500 mm

FL494A

Clamp bracket, Orion.Plus, W500 mm

Art No.:FL494A
prt.
EAN No.:

3250610673720

Pack qty.:1 prt.
Technical Characteristics
Colour:metallic
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:10 mm
Length:20 mm
Width of installed product:400 mm
Punch shape:None
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL494A
    FL494A Clamp bracket,  Orion.Plus,  W500 mm
    FL494A
  • FL494A Clamp bracket,  Orion.Plus,  W500 mm
All data is subject to errors and technical modifications.