Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL482A

FL482A mount.plate,  orion.plus, 1230x543x2

FL482A

mount.plate, orion.plus, 1230x543x2

Art No.:FL482A
prt.
EAN No.:

3250610671597

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:2 mm
Height of installed product:1230 mm
Width of installed product:543 mm
European directive WEEE:not concerned
IK protection code against mecanical impacts:10
  • FL482A
    FL482A mount.plate,  orion.plus, 1230x543x2
    FL482A
  • FL482A mount.plate,  orion.plus, 1230x543x2
All data is subject to errors and technical modifications.