Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL480A

FL480A mount.plate,  orion.plus, 930x543x2

FL480A

mount.plate, orion.plus, 930x543x2

Art No.:FL480A
prt.
EAN No.:

3250610671573

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:2 mm
Height of installed product:930 mm
Width of installed product:543 mm
European directive WEEE:not concerned
IK protection code against mecanical impacts:10
  • FL480A
    FL480A mount.plate,  orion.plus, 930x543x2
    FL480A
  • FL480A mount.plate,  orion.plus, 930x543x2
All data is subject to errors and technical modifications.