FL478A
All data is subject to errors and technical modifications.
Art No.: | FL478A |
EAN No.: | 3250610671559 |
Pack qty.: | 1 prt. |
With hole: | no |
Material: | Steel |
Depth of installed product: | 2 mm |
Height of installed product: | 780 mm |
Width of installed product: | 443 mm |
European directive RoHs: | voluntary compliance |
Protection class: | isol.class I |
IK protection code against mecanical impacts: | 10 |
Impact strength: | IK10 |