Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL477A

FL477A Ste. mount. plate Orion.Plus 630x443 mm

FL477A

Ste. mount. plate Orion.Plus 630x443 mm

Art No.:FL477A
prt.
EAN No.:

3250610671542

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Colour:metallic
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:630 mm
Width of installed product:443 mm
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL477A
    FL477A Ste. mount. plate Orion.Plus 630x443 mm
    FL477A
  • FL477A Ste. mount. plate Orion.Plus 630x443 mm
All data is subject to errors and technical modifications.