Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL472A

FL472A mount.plate,  orion.plus, 280x193x2

FL472A

mount.plate, orion.plus, 280x193x2

Art No.:FL472A
prt.
EAN No.:

3250610671498

Pack qty.:1 prt.
Technical Characteristics
With hole:no
Material:Steel
Depth of installed product:2 mm
Height of installed product:280 mm
Width of installed product:193 mm
European directive RoHs:voluntary compliance
Protection class:isol.class I
IK protection code against mecanical impacts:10
Impact strength:IK10
  • FL472A
    FL472A mount.plate,  orion.plus, 280x193x2
    FL472A
  • FL472A mount.plate,  orion.plus, 280x193x2
All data is subject to errors and technical modifications.