Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL468A

FL468A Functional uprights,  Orion.Plus,  H1250mm

FL468A

Functional uprights, Orion.Plus, H1250mm

Art No.:FL468A
prt.
EAN No.:

3250610671832

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Depth of installed product:15 mm
Height of installed product:1200 mm
Width of installed product:60 mm
European directive WEEE:not concerned
  • FL468A
    FL468A Functional uprights,  Orion.Plus,  H1250mm
    FL468A
  • FL468A Functional uprights,  Orion.Plus,  H1250mm
All data is subject to errors and technical modifications.