Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL465A

FL465A Functional uprights,  Orion.Plus,  H800 mm

FL465A

Functional uprights, Orion.Plus, H800 mm

Art No.:FL465A
prt.
EAN No.:

3250610671801

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Depth of installed product:15 mm
Height of installed product:750 mm
Width of installed product:60 mm
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
  • FL465A
    FL465A Functional uprights,  Orion.Plus,  H800 mm
    FL465A
  • FL465A Functional uprights,  Orion.Plus,  H800 mm
All data is subject to errors and technical modifications.