FL461A
All data is subject to errors and technical modifications.
Art No.: | FL461A |
EAN No.: | 3250610671771 |
Pack qty.: | 1 prt. |
Material: | Steel |
Depth of installed product: | 15 mm |
Height of installed product: | 300 mm |
Width of installed product: | 45 mm |
Mounting accessories type: | Mounting frame |
European directive RoHs: | voluntary compliance |