Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL433A

FL433A mount.plate,  orion.plus, 1185x745x6

FL433A

mount.plate, orion.plus, 1185x745x6

Art No.:FL433A
prt.
EAN No.:

3250610671726

Pack qty.:2 prt.
Technical Characteristics
Perforated:no
Material:plastic
Type of surface treatment:untreated
Depth of installed product:6 mm
Height of installed product:1185 mm
Width of installed product:745 mm
European directive WEEE:not concerned
  • FL433A
    FL433A mount.plate,  orion.plus, 1185x745x6
    FL433A
  • FL433A mount.plate,  orion.plus, 1185x745x6
All data is subject to errors and technical modifications.