Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL430A

FL430A mount.plate,  orion.plus, 885x545x6

FL430A

mount.plate, orion.plus, 885x545x6

Art No.:FL430A
prt.
EAN No.:

3250610671696

Pack qty.:2 prt.
Technical Characteristics
Perforated:no
Material:plastic
Type of surface treatment:Untreated
Depth of installed product:6 mm
Height of installed product:885 mm
Width of installed product:545 mm
European directive WEEE:not concerned
  • FL430A
    FL430A mount.plate,  orion.plus, 885x545x6
    FL430A
  • FL430A mount.plate,  orion.plus, 885x545x6
All data is subject to errors and technical modifications.