Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL428A

FL428A Ins. mount. plate Orion.Plus 735x445 mm

FL428A

Ins. mount. plate Orion.Plus 735x445 mm

Art No.:FL428A
prt.
EAN No.:

3250610671672

Pack qty.:2 prt.
Technical Characteristics
Perforated:no
Colour:RAL 7035
Material:glas reeinforced polyester
Type of surface treatment:untreated
Depth of installed product:6 mm
Height of installed product:735 mm
Width of installed product:445 mm
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL428A
    FL428A Ins. mount. plate Orion.Plus 735x445 mm
    FL428A
  • FL428A Ins. mount. plate Orion.Plus 735x445 mm
All data is subject to errors and technical modifications.