Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL418A

FL418A mount.plate,  orion.plus, 1230x993x2

FL418A

mount.plate, orion.plus, 1230x993x2

Art No.:FL418A
prt.
EAN No.:

3250610674550

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:metal
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:1230 mm
Width of installed product:993 mm
European directive WEEE:not concerned
IK protection code against mecanical impacts:10
  • FL418A
    FL418A mount.plate,  orion.plus, 1230x993x2
    FL418A
  • FL418A mount.plate,  orion.plus, 1230x993x2
All data is subject to errors and technical modifications.