Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL411A

FL411A Ste. mount. plate Orion.Plus 580x543 mm

FL411A

Ste. mount. plate Orion.Plus 580x543 mm

Art No.:FL411A
prt.
EAN No.:

3250610671467

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:580 mm
Width of installed product:543 mm
European directive WEEE:not concerned
IK protection code against mecanical impacts:10
  • FL411A
    FL411A Ste. mount. plate Orion.Plus 580x543 mm
    FL411A
  • FL411A Ste. mount. plate Orion.Plus 580x543 mm
All data is subject to errors and technical modifications.