Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL410A

FL410A Ste. mount. plate Orion.Plus 580x343 mm

FL410A

Ste. mount. plate Orion.Plus 580x343 mm

Art No.:FL410A
prt.
EAN No.:

3250610671450

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:580 mm
Width of installed product:343 mm
European directive WEEE:not concerned
IK protection code against mecanical impacts:10
  • FL410A
    FL410A Ste. mount. plate Orion.Plus 580x343 mm
    FL410A
  • FL410A Ste. mount. plate Orion.Plus 580x343 mm
All data is subject to errors and technical modifications.