Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL409A

FL409A Ste. mount. plate Orion.Plus 480x443 mm

FL409A

Ste. mount. plate Orion.Plus 480x443 mm

Art No.:FL409A
prt.
EAN No.:

3250610671443

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:480 mm
Width of installed product:443 mm
European directive WEEE:not concerned
IK protection code against mecanical impacts:10
  • FL409A
    FL409A Ste. mount. plate Orion.Plus 480x443 mm
    FL409A
  • FL409A Ste. mount. plate Orion.Plus 480x443 mm
All data is subject to errors and technical modifications.