Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL407A

FL407A Ste. mount. plate Orion.Plus 480x243 mm

FL407A

Ste. mount. plate Orion.Plus 480x243 mm

Art No.:FL407A
prt.
EAN No.:

3250610671429

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Colour:metallic
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:480 mm
Width of installed product:243 mm
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL407A
    FL407A Ste. mount. plate Orion.Plus 480x243 mm
    FL407A
  • FL407A Ste. mount. plate Orion.Plus 480x243 mm
All data is subject to errors and technical modifications.