Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL406A

FL406A Ste. mount. plate Orion.Plus 380x343 mm

FL406A

Ste. mount. plate Orion.Plus 380x343 mm

Art No.:FL406A
prt.
EAN No.:

3250610671412

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Colour:metallic
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:2 mm
Height of installed product:380 mm
Width of installed product:343 mm
Approvals:CE
European directive WEEE:not concerned
Range name:orion plus
  • FL406A
    FL406A Ste. mount. plate Orion.Plus 380x343 mm
    FL406A
  • FL406A Ste. mount. plate Orion.Plus 380x343 mm
All data is subject to errors and technical modifications.