Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL399AH

No picture available

Kit MCCB h630 Orion.Plus 650x400 mm

Art No.:FL399AH
prt.
EAN No.:

3250610675076

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Steel
Type of surface treatment:Sendzimir galvanized
Depth of installed product:30 mm
Height of installed product:650 mm
Width of installed product:400 mm
Quantity of steps in height:12
Can be accessorized:yes
Approvals:CE
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP30
Range name:orion plus
  • FL399AH
    No picture available
All data is subject to errors and technical modifications.